Why is ventilation in homes needed?
While we work, cook, shower and sleep, indoor air quietly fills with moisture and pollutants. Without proper ventilation, this invisible build-up can harm both your health and your home.
What about just opening a window?
Opening a window to renew the air in your home leads to substantial thermal losses, letting heat escape in winter or cool air in summer. Once closed again, indoor air quality deteriorates very quickly. The most effective way to ensure healthy air without unnecessary energy loss is a controlled mechanical ventilation system. In well-insulated, airtight homes, mechanical ventilation is essential for renewing the air in a consistent and energy-efficient way, yet it’s often overlooked compared to heating or insulation.
Reasons why ventilation is a must in houses
What is a heat recovery ventilation unit after all and how would it work in my house?
A heat recovery ventilation system works for your whole home, extracting stale air from the home and bringing in fresh, filtered air with minimal heat losses.
Heat recovery ventilation systems transfer heat or cold from outgoing air to incoming air, minimising heat loss in the winter and heat gain in the summer. Demand-controlled ventilation systems adjust ventilation rates based on occupancy levels and air quality measurements, optimising the energy usage of an adequate ventilation.
How does a ventilation system work?
Here are the steps of how the system works broken down into four simple steps
The top benefits that come with a heat recovery ventilation unit
- Improved indoor air quality
- Healthier indoor environment
- Prolongs your home's life
- Lower energy bills
Fresh home and healthier living
Fresh air circulation helps remove indoor air pollutants and prevent the buildup of harmful substances. This leads to a healthier living space by reducing allergens and respiratory issues caused by poor air quality.
Prevents excess moisture and dampness in the house
Adequate ventilation reduces indoor moisture levels, preventing mould growth, dampness, and related health problems. This helps maintain a safer and more comfortable home environment.
Extends the lifespan of your home
By controlling moisture buildup, good ventilation protects your home’s building materials from damage, reducing maintenance costs and extending the life of the structure.
Cuts costs and improves efficiency
Modern ventilation systems recover heat from outgoing air, reducing heat loss and improving energy efficiency. This can lower heating costs by up to 30%(2), making your home more cost-effective and environmentally friendly.
(2) Calculated according to the French administration’s energy saving certificate scheme (relative to humidity demand control ventilation BAR-TH-127)
Heat recovery ventilation unit myth buster
Discover our ventilation systems
Featuring DUCO technology, our heat recovery ventilation systems offer intelligent, energy-efficient integrated solutions for every type of home
Discover
Support
More Daikin
Utility links